Unigraf DisplayPort AUX Channel monitor report
AUX channel transactions and events
Click entry to see details 1     0.00          DPA-400   INFO      Start: HPD=Low IN0=High IN1=High IN2=High 2     6932.80       Unknown   Event     Changed:HPD=High 3     7196.51       Source    Native    Req RD 2 bytes from 0x00001 4     7196.64       Sink      Native    AUX_ACK - 2 bytes 5     7196.70       Source    Native    Req WR 2 bytes to 0x00100 6     7196.83       Sink      Native    AUX_ACK - 0 bytes 7     7196.90       Source    Native    Req WR 5 bytes to 0x00102 8     7197.06       Sink      Native    AUX_ACK - 0 bytes 9     7197.12       Source    Native    Req RD 6 bytes from 0x00202 10    7197.25       Sink      Native    AUX_ACK - 6 bytes 11    7197.34       Source    Native    Req WR 4 bytes to 0x00103 12    7197.50       Sink      Native    AUX_ACK - 0 bytes 13    7197.57       Source    Native    Req RD 6 bytes from 0x00202 14    7197.70       Sink      Native    AUX_ACK - 6 bytes 15    7197.79       Source    Native    Req WR 4 bytes to 0x00103 16    7197.95       Sink      Native    AUX_ACK - 0 bytes 17    7198.02       Source    Native    Req RD 6 bytes from 0x00202 18    7198.14       Sink      Native    AUX_ACK - 6 bytes 19    7198.24       Source    Native    Req WR 4 bytes to 0x00103 20    7198.40       Sink      Native    AUX_ACK - 0 bytes 21    7198.46       Source    Native    Req RD 6 bytes from 0x00202 22    7198.59       Sink      Native    AUX_ACK - 6 bytes 23    7198.69       Source    Native    Req WR 5 bytes to 0x00102 24    7198.85       Sink      Native    AUX_ACK - 0 bytes 25    7199.20       Source    Native    Req RD 6 bytes from 0x00202 26    7199.33       Sink      Native    AUX_ACK - 6 bytes 27    7199.42       Source    Native    Req WR 4 bytes to 0x00103 28    7199.58       Sink      Native    AUX_ACK - 0 bytes 29    7199.97       Source    Native    Req RD 6 bytes from 0x00202 30    7200.10       Sink      Native    AUX_ACK - 6 bytes 31    7200.19       Source    Native    Req WR 4 bytes to 0x00103 32    7200.35       Sink      Native    AUX_ACK - 0 bytes 33    7200.70       Source    Native    Req RD 6 bytes from 0x00202 34    7200.83       Sink      Native    AUX_ACK - 6 bytes 35    7200.93       Source    Native    Req WR 4 bytes to 0x00103 36    7201.09       Sink      Native    AUX_ACK - 0 bytes 37    7201.47       Source    Native    Req RD 6 bytes from 0x00202 38    7201.60       Sink      Native    AUX_ACK - 6 bytes 39    7201.70       Source    Native    Req WR 4 bytes to 0x00103 40    7201.86       Sink      Native    AUX_ACK - 0 bytes 41    7202.21       Source    Native    Req RD 6 bytes from 0x00202 42    7202.34       Sink      Native    AUX_ACK - 6 bytes 43    7202.43       Source    Native    Req WR 5 bytes to 0x00102 44    7202.59       Sink      Native    AUX_ACK - 0 bytes 45    8219.17       Unknown   Event     Changed:HPD=Low 46    8219.97       Unknown   Event     Changed:HPD=High 47    8241.76       Source    Native    Req RD 6 bytes from 0x00200 48    8241.89       Sink      Native    AUX_ACK - 6 bytes 49    8291.30       Source    Native    Req WR 1 bytes to 0x00201 50    8291.42       Sink      Native    AUX_ACK - 0 bytes 51    8317.57       Source    Native    Req RD 1 bytes from 0x68029 52    8317.70       Sink      Native    AUX_ACK - 1 bytes 53    8317.70       HDCP 1.3  Trace     Bstatus - DPCD Address range trace 54    9226.18       Unknown   Event     Changed:HPD=Low 55    9226.98       Unknown   Event     Changed:HPD=High 56    9247.97       Source    Native    Req RD 6 bytes from 0x00200 57    9248.10       Sink      Native    AUX_ACK - 6 bytes 58    9293.92       Source    Native    Req RD 1 bytes from 0x00101 59    9294.05       Sink      Native    AUX_ACK - 1 bytes 60    9310.50       Source    Native    Req RD 2 bytes from 0x00001 61    9310.62       Sink      Native    AUX_ACK - 2 bytes 62    9310.69       Source    Native    Req WR 2 bytes to 0x00100 63    9310.82       Sink      Native    AUX_ACK - 0 bytes 64    9310.88       Source    Native    Req WR 5 bytes to 0x00102 65    9311.04       Sink      Native    AUX_ACK - 0 bytes 66    9311.10       Source    Native    Req RD 6 bytes from 0x00202 67    9311.23       Sink      Native    AUX_ACK - 6 bytes 68    9311.33       Source    Native    Req WR 4 bytes to 0x00103 69    9311.49       Sink      Native    AUX_ACK - 0 bytes 70    9311.55       Source    Native    Req RD 6 bytes from 0x00202 71    9311.68       Sink      Native    AUX_ACK - 6 bytes 72    9311.78       Source    Native    Req WR 4 bytes to 0x00103 73    9311.94       Sink      Native    AUX_ACK - 0 bytes 74    9312.00       Source    Native    Req RD 6 bytes from 0x00202 75    9312.13       Sink      Native    AUX_ACK - 6 bytes 76    9312.22       Source    Native    Req WR 4 bytes to 0x00103 77    9312.38       Sink      Native    AUX_ACK - 0 bytes 78    9312.45       Source    Native    Req RD 6 bytes from 0x00202 79    9312.58       Sink      Native    AUX_ACK - 6 bytes 80    9312.67       Source    Native    Req WR 5 bytes to 0x00102 81    9312.83       Sink      Native    AUX_ACK - 0 bytes 82    9313.18       Source    Native    Req RD 6 bytes from 0x00202 83    9313.31       Sink      Native    AUX_ACK - 6 bytes 84    9313.41       Source    Native    Req WR 4 bytes to 0x00103 85    9313.57       Sink      Native    AUX_ACK - 0 bytes 86    9313.95       Source    Native    Req RD 6 bytes from 0x00202 87    9314.08       Sink      Native    AUX_ACK - 6 bytes 88    9314.18       Source    Native    Req WR 4 bytes to 0x00103 89    9314.34       Sink      Native    AUX_ACK - 0 bytes 90    9314.69       Source    Native    Req RD 6 bytes from 0x00202 91    9314.82       Sink      Native    AUX_ACK - 6 bytes 92    9314.91       Source    Native    Req WR 4 bytes to 0x00103 93    9315.07       Sink      Native    AUX_ACK - 0 bytes 94    9315.46       Source    Native    Req RD 6 bytes from 0x00202 95    9315.58       Sink      Native    AUX_ACK - 6 bytes 96    9315.68       Source    Native    Req WR 4 bytes to 0x00103 97    9315.84       Sink      Native    AUX_ACK - 0 bytes 98    9316.19       Source    Native    Req RD 6 bytes from 0x00202 99    9316.32       Sink      Native    AUX_ACK - 6 bytes 100   9316.42       Source    Native    Req WR 5 bytes to 0x00102 101   9316.58       Sink      Native    AUX_ACK - 0 bytes 102   13955.49      DPA-400   INFO      Acquisition stopped Show printer friendly format ... Show report information ...